IESNA:LM-63-2002
[TEST]P1390216
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3B-940-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 3xLight Square PACKAGE 90CRI 4000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (42) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 106.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7730.8
TILT=NONE
42 -1 1 73 145 1 1 1.5000 0.5000 0.0000
1.000 1 106.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
28.5 26.2 28.5 33.3 38.0 42.8 47.6 52.3 57.1 64.2 73.7 90.4 121.3 149.8 149.8 147.4 154.6 168.8 211.6 382.9 599.2 651.6 587.4 497.0 373.3 304.4 268.7 249.7 240.2 223.5 199.7 145.1 57.1 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 26.2 28.5 33.3 38.0 42.8 45.2 49.9 52.3 59.4 64.2 76.1 95.1 116.5 118.9 116.5 114.1 121.3 142.7 230.7 340.0 371.0 344.8 306.8 254.4 225.9 214.0 206.9 202.1 192.6 171.2 133.2 64.2 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 26.2 28.5 30.9 35.7 40.4 42.8 47.6 47.6 52.3 57.1 64.2 69.0 83.2 88.0 85.6 76.1 73.7 76.1 78.5 80.9 90.4 104.6 116.5 135.5 149.8 159.3 166.5 164.1 161.7 142.7 121.3 69.0 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 26.2 28.5 30.9 35.7 38.0 40.4 45.2 45.2 49.9 52.3 59.4 61.8 73.7 76.1 76.1 69.0 66.6 69.0 69.0 71.3 78.5 90.4 99.9 114.1 128.4 135.5 140.3 140.3 142.7 130.8 114.1 69.0 19.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 26.2 28.5 30.9 33.3 38.0 40.4 42.8 42.8 45.2 47.6 52.3 57.1 64.2 66.6 66.6 61.8 61.8 61.8 61.8 61.8 66.6 73.7 80.9 95.1 104.6 111.8 116.5 116.5 121.3 118.9 107.0 71.3 21.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 23.8 26.2 28.5 33.3 35.7 38.0 38.0 38.0 42.8 42.8 47.6 49.9 52.3 54.7 54.7 52.3 54.7 52.3 52.3 52.3 54.7 59.4 64.2 73.7 83.2 85.6 90.4 92.7 102.3 104.6 97.5 71.3 23.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 23.8 26.2 28.5 30.9 33.3 35.7 35.7 35.7 38.0 38.0 40.4 42.8 42.8 42.8 45.2 45.2 47.6 45.2 42.8 42.8 42.8 42.8 45.2 52.3 59.4 61.8 64.2 69.0 80.9 92.7 90.4 71.3 26.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 23.8 26.2 28.5 30.9 30.9 33.3 33.3 33.3 35.7 35.7 38.0 40.4 40.4 40.4 40.4 40.4 42.8 42.8 40.4 40.4 40.4 40.4 42.8 49.9 57.1 59.4 61.8 66.6 73.7 80.9 78.5 61.8 23.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 23.8 26.2 28.5 28.5 30.9 33.3 33.3 33.3 33.3 33.3 35.7 35.7 35.7 35.7 38.0 38.0 38.0 38.0 38.0 38.0 38.0 38.0 40.4 47.6 54.7 57.1 59.4 61.8 66.6 69.0 66.6 52.3 23.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 23.8 23.8 26.2 28.5 28.5 30.9 30.9 30.9 30.9 30.9 33.3 33.3 33.3 33.3 33.3 33.3 33.3 35.7 33.3 35.7 35.7 35.7 38.0 42.8 49.9 54.7 57.1 59.4 57.1 54.7 52.3 42.8 21.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 23.8 23.8 26.2 26.2 26.2 28.5 28.5 28.5 28.5 28.5 30.9 28.5 28.5 28.5 28.5 28.5 28.5 30.9 30.9 33.3 33.3 33.3 35.7 40.4 47.6 52.3 54.7 54.7 49.9 42.8 40.4 33.3 19.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 23.8 23.8 26.2 26.2 26.2 26.2 26.2 26.2 26.2 26.2 28.5 26.2 26.2 26.2 26.2 26.2 26.2 28.5 28.5 30.9 30.9 30.9 33.3 38.0 42.8 45.2 47.6 45.2 40.4 35.7 33.3 26.2 14.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 23.8 23.8 23.8 23.8 26.2 26.2 26.2 26.2 26.2 26.2 26.2 26.2 26.2 23.8 23.8 23.8 23.8 26.2 23.8 26.2 28.5 30.9 33.3 35.7 38.0 38.0 38.0 35.7 33.3 28.5 23.8 19.0 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 21.4 21.4 23.8 23.8 23.8 23.8 23.8 23.8 23.8 23.8 23.8 23.8 23.8 21.4 21.4 21.4 21.4 21.4 21.4 23.8 23.8 28.5 30.9 33.3 33.3 30.9 30.9 26.2 23.8 19.0 16.6 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 21.4 21.4 21.4 21.4 23.8 21.4 21.4 21.4 21.4 21.4 21.4 21.4 21.4 19.0 19.0 19.0 19.0 19.0 16.6 19.0 21.4 26.2 28.5 30.9 28.5 23.8 21.4 16.6 14.3 11.9 7.1 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 21.4 21.4 21.4 21.4 23.8 21.4 21.4 21.4 21.4 19.0 19.0 19.0 19.0 16.6 16.6 16.6 16.6 16.6 16.6 16.6 19.0 21.4 21.4 23.8 21.4 19.0 16.6 11.9 11.9 9.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 21.4 21.4 21.4 21.4 21.4 21.4 19.0 19.0 19.0 19.0 19.0 16.6 16.6 14.3 14.3 14.3 14.3 16.6 16.6 16.6 14.3 16.6 14.3 16.6 14.3 11.9 11.9 9.5 7.1 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 21.4 19.0 19.0 19.0 21.4 19.0 19.0 19.0 19.0 16.6 16.6 14.3 14.3 11.9 11.9 9.5 11.9 14.3 14.3 14.3 11.9 9.5 7.1 7.1 7.1 7.1 4.8 4.8 4.8 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 21.4 19.0 19.0 19.0 19.0 19.0 16.6 16.6 16.6 14.3 14.3 11.9 11.9 9.5 9.5 7.1 9.5 11.9 14.3 11.9 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 21.4 19.0 19.0 19.0 19.0 19.0 16.6 16.6 16.6 14.3 11.9 9.5 9.5 7.1 7.1 4.8 7.1 9.5 11.9 9.5 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 21.4 19.0 19.0 19.0 19.0 19.0 16.6 16.6 14.3 11.9 11.9 9.5 9.5 7.1 4.8 4.8 4.8 7.1 7.1 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 21.4 19.0 19.0 16.6 16.6 16.6 14.3 14.3 14.3 11.9 9.5 7.1 7.1 4.8 2.4 2.4 2.4 2.4 4.8 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 21.4 19.0 19.0 16.6 16.6 16.6 14.3 14.3 11.9 9.5 7.1 4.8 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 21.4 19.0 19.0 16.6 16.6 16.6 14.3 14.3 11.9 9.5 4.8 4.8 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 21.4 19.0 19.0 16.6 16.6 16.6 14.3 14.3 9.5 7.1 4.8 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 19.0 16.6 16.6 14.3 14.3 14.3 11.9 11.9 9.5 7.1 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 19.0 16.6 16.6 14.3 14.3 14.3 11.9 11.9 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 19.0 16.6 16.6 14.3 14.3 14.3 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 19.0 16.6 16.6 14.3 14.3 11.9 11.9 9.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 19.0 16.6 14.3 11.9 11.9 11.9 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 19.0 16.6 14.3 11.9 11.9 9.5 9.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 19.0 16.6 14.3 11.9 11.9 9.5 9.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 19.0 16.6 14.3 11.9 11.9 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 19.0 14.3 11.9 9.5 9.5 7.1 7.1 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 19.0 14.3 11.9 9.5 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 19.0 14.3 11.9 9.5 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 14.3 11.9 9.5 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 14.3 11.9 9.5 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 14.3 11.9 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 14.3 11.9 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 14.3 11.9 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 14.3 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 14.3 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 14.3 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 14.3 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 11.9 9.5 7.1 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 11.9 9.5 7.1 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 16.6 11.9 9.5 7.1 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 19.0 14.3 11.9 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 19.0 14.3 11.9 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 19.0 14.3 11.9 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 19.0 14.3 11.9 9.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 21.4 16.6 14.3 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 21.4 16.6 14.3 11.9 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 21.4 16.6 14.3 11.9 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 23.8 19.0 16.6 14.3 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 23.8 19.0 16.6 14.3 11.9 9.5 4.8 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 26.2 21.4 19.0 16.6 11.9 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 26.2 21.4 19.0 16.6 14.3 11.9 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 28.5 23.8 21.4 19.0 16.6 14.3 9.5 7.1 4.8 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 28.5 26.2 23.8 21.4 19.0 16.6 11.9 9.5 7.1 4.8 2.4 2.4 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 30.9 26.2 23.8 21.4 19.0 16.6 14.3 11.9 7.1 4.8 4.8 4.8 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 30.9 28.5 26.2 23.8 21.4 19.0 16.6 14.3 9.5 7.1 4.8 4.8 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 33.3 30.9 28.5 26.2 23.8 21.4 19.0 16.6 11.9 9.5 7.1 7.1 4.8 4.8 4.8 2.4 2.4 2.4 2.4 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 33.3 30.9 28.5 26.2 23.8 23.8 21.4 16.6 14.3 9.5 9.5 7.1 7.1 4.8 4.8 4.8 2.4 2.4 2.4 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 33.3 30.9 28.5 26.2 26.2 23.8 19.0 16.6 11.9 11.9 9.5 9.5 7.1 7.1 7.1 4.8 4.8 4.8 4.8 4.8 4.8 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 4.8 4.8 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 33.3 30.9 28.5 28.5 26.2 23.8 21.4 16.6 14.3 11.9 9.5 9.5 7.1 7.1 7.1 4.8 4.8 4.8 4.8 4.8 4.8 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 4.8 4.8 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 33.3 30.9 30.9 28.5 28.5 26.2 23.8 19.0 16.6 14.3 11.9 11.9 9.5 9.5 7.1 7.1 7.1 7.1 7.1 4.8 4.8 2.4 2.4 2.4 2.4 2.4 2.4 2.4 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 35.7 33.3 30.9 30.9 28.5 28.5 23.8 21.4 16.6 14.3 14.3 11.9 9.5 9.5 9.5 7.1 7.1 7.1 7.1 7.1 7.1 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 7.1 7.1 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 35.7 33.3 33.3 30.9 30.9 28.5 26.2 21.4 19.0 16.6 14.3 14.3 11.9 11.9 9.5 9.5 9.5 9.5 9.5 7.1 7.1 4.8 4.8 4.8 4.8 4.8 4.8 4.8 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 35.7 33.3 33.3 30.9 30.9 30.9 26.2 23.8 19.0 16.6 16.6 14.3 11.9 11.9 9.5 9.5 9.5 9.5 9.5 7.1 7.1 4.8 4.8 4.8 4.8 4.8 4.8 4.8 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 35.7 33.3 33.3 30.9 30.9 30.9 28.5 26.2 21.4 19.0 16.6 16.6 14.3 14.3 11.9 11.9 11.9 11.9 9.5 7.1 7.1 4.8 4.8 4.8 4.8 4.8 4.8 4.8 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 35.7 35.7 35.7 33.3 33.3 33.3 28.5 26.2 23.8 19.0 19.0 16.6 14.3 14.3 11.9 11.9 11.9 11.9 11.9 9.5 9.5 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 35.7 35.7 35.7 33.3 33.3 33.3 30.9 28.5 23.8 21.4 19.0 19.0 16.6 16.6 14.3 14.3 14.3 14.3 11.9 9.5 9.5 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 35.7 35.7 35.7 33.3 33.3 33.3 30.9 28.5 26.2 21.4 19.0 19.0 16.6 16.6 14.3 14.3 14.3 14.3 11.9 9.5 9.5 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 35.7 35.7 35.7 33.3 33.3 33.3 30.9 28.5 26.2 21.4 21.4 19.0 19.0 16.6 16.6 16.6 16.6 14.3 14.3 11.9 9.5 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 35.7 35.7 35.7 33.3 33.3 33.3 33.3 28.5 26.2 23.8 21.4 21.4 19.0 19.0 16.6 16.6 16.6 16.6 14.3 11.9 11.9 9.5 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 33.3 33.3 33.3 33.3 33.3 33.3 33.3 28.5 26.2 23.8 23.8 21.4 21.4 19.0 19.0 19.0 19.0 16.6 16.6 14.3 11.9 9.5 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 33.3 33.3 33.3 33.3 33.3 33.3 33.3 28.5 26.2 23.8 23.8 21.4 21.4 19.0 19.0 19.0 19.0 16.6 16.6 14.3 11.9 9.5 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 33.3 33.3 33.3 33.3 33.3 33.3 33.3 28.5 26.2 23.8 23.8 21.4 21.4 21.4 21.4 21.4 21.4 19.0 19.0 16.6 14.3 11.9 9.5 9.5 9.5 9.5 9.5 9.5 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 33.3 33.3 33.3 33.3 33.3 30.9 30.9 28.5 26.2 26.2 26.2 23.8 23.8 21.4 21.4 21.4 23.8 23.8 21.4 19.0 16.6 14.3 11.9 11.9 9.5 9.5 11.9 9.5 9.5 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 33.3 33.3 30.9 30.9 30.9 30.9 30.9 28.5 26.2 26.2 26.2 23.8 23.8 23.8 23.8 23.8 23.8 26.2 23.8 19.0 16.6 14.3 11.9 11.9 11.9 11.9 11.9 11.9 9.5 7.1 7.1 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 33.3 33.3 30.9 30.9 30.9 28.5 28.5 28.5 26.2 26.2 26.2 23.8 23.8 23.8 23.8 23.8 26.2 28.5 26.2 21.4 19.0 16.6 14.3 14.3 11.9 11.9 14.3 11.9 9.5 7.1 7.1 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 33.3 33.3 30.9 30.9 30.9 28.5 28.5 28.5 26.2 26.2 26.2 26.2 26.2 26.2 26.2 26.2 28.5 28.5 28.5 23.8 23.8 23.8 21.4 21.4 19.0 16.6 19.0 16.6 14.3 11.9 9.5 7.1 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 33.3 33.3 30.9 30.9 30.9 30.9 28.5 28.5 28.5 28.5 28.5 26.2 26.2 28.5 28.5 28.5 28.5 30.9 28.5 28.5 28.5 30.9 30.9 28.5 23.8 23.8 21.4 19.0 16.6 14.3 11.9 7.1 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 33.3 33.3 30.9 30.9 30.9 30.9 30.9 28.5 28.5 28.5 28.5 28.5 28.5 28.5 28.5 28.5 28.5 30.9 30.9 30.9 30.9 33.3 38.0 38.0 33.3 30.9 28.5 26.2 23.8 21.4 19.0 11.9 9.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 33.3 33.3 30.9 30.9 30.9 30.9 30.9 28.5 28.5 28.5 28.5 28.5 28.5 28.5 30.9 30.9 30.9 30.9 30.9 30.9 33.3 38.0 45.2 45.2 40.4 35.7 33.3 28.5 26.2 23.8 21.4 14.3 9.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 33.3 33.3 30.9 30.9 30.9 33.3 30.9 30.9 30.9 30.9 30.9 30.9 30.9 30.9 33.3 33.3 33.3 33.3 33.3 33.3 35.7 40.4 45.2 47.6 45.2 42.8 40.4 38.0 35.7 30.9 28.5 21.4 14.3 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 33.3 33.3 33.3 33.3 33.3 33.3 30.9 30.9 33.3 33.3 33.3 33.3 33.3 35.7 35.7 35.7 35.7 38.0 38.0 40.4 42.8 47.6 49.9 49.9 49.9 49.9 45.2 42.8 40.4 38.0 30.9 19.0 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 33.3 33.3 33.3 33.3 35.7 33.3 33.3 33.3 33.3 33.3 33.3 33.3 33.3 35.7 35.7 38.0 38.0 40.4 40.4 42.8 42.8 47.6 49.9 54.7 57.1 57.1 54.7 52.3 47.6 45.2 38.0 23.8 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 33.3 33.3 33.3 33.3 35.7 33.3 33.3 33.3 35.7 35.7 35.7 35.7 35.7 38.0 38.0 40.4 40.4 42.8 42.8 45.2 45.2 47.6 52.3 59.4 64.2 64.2 61.8 59.4 54.7 52.3 45.2 28.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 35.7 35.7 35.7 35.7 38.0 35.7 35.7 35.7 38.0 38.0 38.0 38.0 40.4 42.8 42.8 45.2 45.2 45.2 45.2 47.6 47.6 49.9 57.1 64.2 66.6 69.0 69.0 69.0 69.0 66.6 54.7 28.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 35.7 35.7 35.7 38.0 38.0 38.0 38.0 38.0 40.4 42.8 42.8 42.8 42.8 45.2 47.6 49.9 47.6 47.6 47.6 49.9 49.9 52.3 59.4 66.6 71.3 73.7 73.7 78.5 83.2 78.5 66.6 30.9 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 38.0 38.0 38.0 38.0 40.4 40.4 40.4 40.4 42.8 45.2 45.2 45.2 47.6 49.9 49.9 52.3 52.3 49.9 47.6 49.9 49.9 54.7 64.2 71.3 73.7 76.1 80.9 88.0 95.1 92.7 76.1 30.9 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 38.0 38.0 38.0 40.4 40.4 42.8 42.8 42.8 45.2 47.6 47.6 47.6 49.9 52.3 54.7 57.1 54.7 52.3 49.9 52.3 52.3 57.1 66.6 73.7 76.1 80.9 85.6 97.5 109.4 104.6 85.6 30.9 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 38.0 38.0 40.4 42.8 42.8 45.2 45.2 47.6 49.9 52.3 54.7 57.1 61.8 61.8 61.8 64.2 61.8 61.8 59.4 64.2 71.3 76.1 88.0 95.1 97.5 102.3 104.6 111.8 116.5 107.0 80.9 28.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 40.4 40.4 40.4 45.2 45.2 47.6 49.9 52.3 54.7 59.4 61.8 69.0 73.7 71.3 71.3 71.3 69.0 71.3 71.3 76.1 90.4 97.5 109.4 116.5 121.3 123.7 123.7 126.0 123.7 109.4 73.7 28.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 40.4 40.4 42.8 45.2 47.6 49.9 52.3 54.7 59.4 64.2 69.0 78.5 83.2 80.9 78.5 76.1 76.1 78.5 80.9 88.0 107.0 116.5 128.4 137.9 142.7 145.1 140.3 137.9 130.8 111.8 69.0 26.2 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 40.4 40.4 42.8 47.6 49.9 52.3 54.7 59.4 64.2 69.0 76.1 88.0 95.1 90.4 85.6 83.2 83.2 88.0 90.4 99.9 126.0 135.5 149.8 159.3 164.1 166.5 159.3 152.2 137.9 114.1 61.8 23.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 40.4 42.8 45.2 49.9 52.3 57.1 59.4 66.6 73.7 83.2 99.9 118.9 123.7 121.3 118.9 126.0 159.3 235.4 306.8 351.9 371.0 354.3 283.0 249.7 228.3 216.4 199.7 183.1 159.3 114.1 57.1 23.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 40.4 42.8 45.2 49.9 54.7 59.4 64.2 71.3 80.9 95.1 121.3 149.8 152.2 149.8 152.2 168.8 233.0 382.9 520.8 604.0 613.5 573.1 416.1 337.7 290.1 264.0 237.8 211.6 178.3 114.1 52.3 21.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 40.4 45.2 47.6 52.3 57.1 64.2 71.3 80.9 102.3 142.7 202.1 244.9 266.3 292.5 337.7 439.9 699.1 1155.7 1667.0 1809.6 1662.2 1362.6 1072.5 799.0 592.1 439.9 337.7 261.6 206.9 114.1 57.1 21.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 40.4 45.2 47.6 54.7 59.4 69.0 76.1 90.4 123.7 187.9 283.0 337.7 378.1 432.8 520.8 711.0 1165.2 1928.5 2813.1 3015.3 2708.5 2152.1 1728.8 1260.3 894.1 615.9 437.5 311.5 235.4 111.8 59.4 21.4 2.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 40.4 45.2 49.9 57.1 61.8 73.7 92.7 142.7 235.4 368.6 516.0 642.1 756.2 887.0 1060.6 1422.0 2271.0 3452.8 4453.9 4656.1 4335.0 3795.2 3405.2 2920.1 2361.3 1650.3 1001.1 558.8 302.0 123.7 64.2 23.8 2.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 40.4 45.2 49.9 57.1 64.2 80.9 107.0 197.4 349.6 549.3 749.1 946.4 1131.9 1338.8 1600.4 2135.4 3376.7 4977.1 6094.7 6296.8 5959.2 5436.0 5081.7 4580.0 3828.5 2682.3 1564.7 803.8 366.2 133.2 69.0 23.8 2.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 40.4 45.2 52.3 59.4 66.6 85.6 123.7 249.7 461.3 730.0 982.1 1248.4 1510.0 1793.0 2137.8 2846.4 4482.5 6499.0 7735.5 7935.3 7585.7 7079.2 6758.2 6239.8 5293.3 3716.8 2125.9 1051.1 432.8 145.1 73.7 26.2 2.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 40.4 45.2 52.3 59.4 69.0 90.4 137.9 302.0 573.1 910.8 1215.1 1552.8 1885.7 2244.8 2677.6 3557.4 5588.2 8023.2 9376.3 9576.1 9209.9 8720.0 8434.6 7899.6 6760.6 4748.8 2689.5 1296.0 497.0 154.6 78.5 26.2 2.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 40.4 45.2 52.3 61.8 73.7 99.9 180.7 442.3 808.5 1219.9 1614.6 1988.0 2370.8 2767.9 3333.9 4539.5 6762.9 9233.6 10458.3 10667.5 10408.3 10142.0 9951.8 9259.8 7704.6 5552.5 3400.5 1914.3 646.8 192.6 80.9 23.8 2.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 38.0 40.4 45.2 54.7 61.8 76.1 109.4 223.5 580.2 1041.5 1526.7 2014.1 2423.1 2855.9 3291.1 3990.2 5519.3 7935.3 10441.6 11537.9 11759.0 11606.8 11561.7 11466.5 10620.0 8648.7 6353.9 4111.5 2532.5 796.6 230.7 83.2 23.8 2.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 38.0 45.2 54.7 64.2 80.9 116.5 266.3 718.1 1274.6 1833.4 2413.6 2860.7 3343.4 3816.6 4646.5 6499.0 9110.0 11649.6 12617.5 12852.9 12805.3 12983.7 12981.3 11982.6 9592.7 7157.7 4822.5 3153.2 946.4 268.7 85.6 21.4 2.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 38.0 45.2 54.7 64.2 83.2 126.0 309.1 858.4 1510.0 2142.5 2813.1 3295.9 3828.5 4339.8 5302.9 7481.1 10284.7 12860.0 13699.4 13944.4 14003.8 14405.7 14498.4 13342.8 10536.8 7961.4 5533.5 3771.5 1096.2 306.8 88.0 19.0 2.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 38.0 45.2 54.7 64.2 85.6 137.9 366.2 991.6 1735.9 2416.0 3079.5 3600.2 4192.3 4789.2 5899.7 8325.3 11533.1 14025.2 14843.2 15062.0 15257.0 15727.9 15623.2 14141.7 11228.7 8544.0 6244.5 4201.9 1248.4 371.0 95.1 21.4 2.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 35.7 38.0 45.2 54.7 66.6 88.0 152.2 423.3 1124.8 1964.2 2687.1 3345.8 3904.6 4556.2 5241.0 6496.6 9169.4 12781.6 15190.4 15984.7 16182.0 16510.2 17050.0 16748.0 14940.7 11920.7 9129.0 6957.9 4634.7 1400.6 435.2 104.6 21.4 2.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 33.3 38.0 45.2 54.7 66.6 88.0 164.1 478.0 1257.9 2190.1 2960.6 3612.1 4206.6 4920.0 5690.5 7093.5 10011.2 14030.0 16355.6 17128.5 17299.7 17761.0 18372.1 17870.4 15737.4 12610.3 9711.6 7668.9 5065.1 1550.4 497.0 111.8 23.8 2.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 33.3 38.0 45.2 54.7 66.6 90.4 176.0 535.0 1391.1 2416.0 3231.7 3878.5 4511.0 5283.8 6139.9 7690.3 10855.4 15278.4 17520.8 18269.9 18417.3 19014.2 19694.3 18995.2 16536.4 13302.3 10294.2 8379.9 5495.5 1702.6 561.2 118.9 23.8 2.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 33.3 38.0 45.2 54.7 66.6 92.7 180.7 575.5 1483.8 2534.9 3333.9 3978.3 4648.9 5445.5 6356.3 8011.4 11312.0 15782.5 18015.5 18814.4 19059.4 19753.7 20369.6 19558.7 16971.5 13616.2 10779.3 8779.4 5638.2 1871.5 611.1 118.9 23.8 2.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 33.3 38.0 45.2 54.7 66.6 95.1 183.1 615.9 1576.6 2656.2 3433.8 4078.2 4786.8 5609.6 6572.7 8330.0 11768.5 16284.3 18510.1 19361.4 19701.4 20490.9 21045.0 20119.9 17406.7 13927.7 11262.0 9178.9 5783.2 2042.7 661.1 118.9 23.8 2.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 30.9 35.7 42.8 54.7 66.6 95.1 187.9 656.3 1669.3 2775.1 3536.0 4178.1 4924.8 5771.3 6789.1 8651.0 12225.1 16788.4 19002.3 19905.9 20341.1 21230.5 21717.9 20683.5 17839.5 14241.6 11747.1 9578.4 5925.9 2211.5 708.6 116.5 23.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 30.9 35.7 42.8 54.7 66.6 97.5 190.2 696.7 1762.1 2894.0 3635.9 4278.0 5062.7 5933.0 7005.5 8969.7 12681.7 17290.2 19496.9 20450.5 20983.1 21967.6 22393.3 21244.7 18274.6 14553.1 12229.9 9977.9 6068.6 2380.3 758.6 116.5 23.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 30.9 35.7 42.8 54.7 66.6 95.1 187.9 673.0 1697.9 2784.6 3538.4 4168.6 4898.6 5738.0 6762.9 8605.8 12151.4 16690.9 18933.3 19806.1 20238.8 21099.7 21553.9 20486.2 17651.6 14120.3 11704.3 9521.4 5902.1 2228.2 760.9 128.4 23.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 30.9 35.7 42.8 54.7 66.6 92.7 183.1 649.2 1633.7 2675.2 3443.3 4056.8 4734.5 5540.7 6520.4 8239.6 11618.7 16091.7 18369.8 19159.3 19494.5 20229.3 20716.8 19730.0 17028.6 13687.6 11178.8 9064.8 5738.0 2076.0 763.3 137.9 23.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 28.5 33.3 40.4 52.3 64.2 90.4 180.7 625.4 1567.1 2563.4 3345.8 3947.4 4570.4 5345.7 6277.8 7875.8 11088.4 15490.1 17806.2 18514.8 18747.9 19361.4 19877.4 18971.4 16405.6 13252.4 10650.9 8605.8 5571.6 1923.8 763.3 149.8 21.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 28.5 33.3 40.4 52.3 64.2 88.0 176.0 601.6 1502.9 2454.1 3248.3 3835.7 4406.4 5148.3 6035.3 7509.6 10555.8 14890.8 17242.6 17868.0 18003.6 18491.0 19038.0 18212.8 15782.5 12819.6 10125.4 8149.3 5405.1 1771.6 765.7 159.3 21.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 28.5 33.3 40.4 52.3 64.2 85.6 164.1 539.8 1345.9 2235.3 2993.9 3583.6 4118.6 4784.5 5571.6 6872.3 9675.9 13709.0 16089.3 16759.9 16904.9 17285.4 17780.0 17164.1 15021.6 12179.9 9511.9 7507.2 4998.5 1633.7 692.0 149.8 21.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 28.5 33.3 40.4 52.3 64.2 83.2 152.2 480.3 1191.4 2016.5 2739.4 3333.9 3830.9 4418.3 5107.9 6237.4 8796.1 12527.1 14936.0 15654.1 15806.3 16079.8 16522.1 16115.5 14258.3 11537.9 8898.3 6865.2 4591.8 1493.4 615.9 137.9 19.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 28.5 33.3 40.4 49.9 61.8 80.9 140.3 418.5 1034.4 1795.4 2485.0 3081.8 3543.2 4054.4 4644.2 5600.1 7916.2 11345.3 13782.7 14546.0 14705.3 14874.2 15261.8 15064.4 13497.3 10898.2 8284.8 6223.1 4185.2 1355.4 542.2 128.4 19.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 28.5 33.3 40.4 49.9 61.8 78.5 128.4 356.7 877.5 1576.6 2230.5 2829.8 3255.4 3688.2 4180.5 4962.8 7036.4 10163.4 12629.4 13437.9 13606.7 13668.5 14003.8 14015.7 12734.0 10256.2 7671.3 5581.1 3778.6 1215.1 466.1 116.5 16.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 28.5 33.3 40.4 49.9 59.4 76.1 116.5 302.0 741.9 1338.8 1916.6 2444.5 2832.2 3236.4 3690.6 4375.5 6156.5 8983.9 11499.8 12429.6 12596.1 12534.2 12653.1 12560.4 11442.8 9233.6 6865.2 4855.8 3177.0 1051.1 397.1 109.4 19.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 28.5 33.3 40.4 47.6 59.4 71.3 107.0 247.3 606.4 1103.4 1602.7 2056.9 2411.3 2787.0 3203.1 3785.7 5274.3 7804.5 10372.7 11423.7 11587.8 11400.0 11302.5 11102.7 10151.5 8211.1 6059.1 4130.5 2575.3 887.0 325.8 102.3 21.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 28.5 33.3 38.0 47.6 57.1 69.0 95.1 190.2 470.8 865.6 1286.5 1671.7 1988.0 2335.2 2713.3 3198.4 4394.5 6625.0 9243.1 10415.5 10577.2 10263.3 9951.8 9647.4 8860.3 7186.2 5252.9 3405.2 1973.7 720.5 256.8 95.1 23.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 28.5 33.3 38.0 45.2 54.7 64.2 83.2 135.5 335.3 627.8 972.6 1284.1 1564.7 1883.3 2223.4 2608.6 3512.3 5445.5 8113.6 9407.2 9566.5 9129.0 8601.1 8189.7 7569.1 6163.7 4446.8 2680.0 1372.1 556.4 185.5 88.0 26.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 28.5 33.3 38.0 45.2 52.3 61.8 78.5 118.9 273.5 504.1 782.3 1036.8 1257.9 1510.0 1781.1 2097.4 2815.5 4363.6 6591.7 7797.3 7963.8 7528.6 6986.5 6548.9 5971.1 4817.8 3467.1 2109.3 1110.5 482.7 173.6 83.2 23.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 28.5 33.3 38.0 42.8 49.9 59.4 71.3 102.3 211.6 378.1 589.7 789.5 953.6 1134.3 1341.2 1586.1 2121.1 3281.6 5069.8 6189.8 6361.1 5928.3 5371.8 4905.7 4373.1 3474.2 2487.3 1540.9 848.9 406.6 161.7 76.1 23.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 26.2 30.9 35.7 42.8 47.6 57.1 66.6 85.6 149.8 252.1 397.1 539.8 646.8 758.6 898.9 1072.5 1424.4 2197.2 3545.5 4580.0 4755.9 4327.9 3757.2 3262.6 2775.1 2128.3 1505.3 970.2 585.0 330.5 149.8 71.3 21.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 26.2 30.9 35.7 40.4 45.2 54.7 59.4 69.0 88.0 128.4 206.9 292.5 340.0 385.2 456.6 561.2 727.7 1115.3 2023.6 2970.1 3153.2 2727.5 2142.5 1621.8 1177.1 782.3 525.5 399.5 323.4 256.8 137.9 64.2 19.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 26.2 30.9 35.7 40.4 45.2 52.3 57.1 64.2 76.1 99.9 147.4 206.9 244.9 266.3 302.0 356.7 447.1 663.5 1203.2 1783.5 1902.4 1657.4 1319.8 996.4 739.5 525.5 387.6 318.6 273.5 228.3 142.7 61.8 19.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.5 26.2 28.5 33.3 38.0 42.8 47.6 52.3 57.1 64.2 73.7 90.4 121.3 149.8 149.8 147.4 154.6 168.8 211.6 382.9 599.2 651.6 587.4 497.0 373.3 304.4 268.7 249.7 240.2 223.5 199.7 145.1 57.1 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
